(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Set for Impact Wrenches (with Metal Tray) NV4132 (Part Numbers)

Socket Set for Impact Wrenches (with Metal Tray) NV4132

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Socket set for impact wrench with 12.7 mm insertion angle.
[Features]
· Impact socket with pin/O-ring can be stored as is.
· Achieves excellent durability and environmental friendliness compared to resin trays.
· Since individual products are fixed in a given position, it is easy to organize and stable storage, without rattling, is ensured
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

NV4132

 
Part Number
NV4132
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For Impact / Impact Joints Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hexagon/Joints Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 26 / 27 / 30 / 32 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2

Please check the type/dimensions/specifications of the part NV4132 in the Socket Set for Impact Wrenches (with Metal Tray) NV4132 series.

Additional Products in this Category

Tech Support