(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A T-shaped handle for replacing sockets of various sizes.
[Features]
· T-shaped tip has a 12.7 mm square drive that can be used to hold various socket sizes.
· By replacing the socket for socket wrench at the tip, it supports the tightening/loosening of bolts and nuts.
· T-shaped handle type for powerful tightening.
· It is convenient for quick turning work.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Single Item / Set | Single Item Handle | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 12.7 |
---|---|---|---|---|---|
Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/2 | Total Length (L Size)(mm) | 300 | Handle Type ° | T-Shaped Handle |
Please check the type/dimensions/specifications of the part TH4300 in the T Shaped Handle TH4300 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy