(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx Socket (Strong Type) 4TX-T (Part Numbers)

Torx Socket (Strong Type) 4TX-T

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manual socket ideal for tightening/loosening T-type Torx screws.
[Features]
· High torque type socket designed to be able to cope with strong tightening force.
[Applications]
· Maintenance and assembly of machinery, and maintenance of automobiles and motorcycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4TX-T30
4TX-T40
4TX-T45
4TX-T50
4TX-T55
4TX-T60
4TX-T70
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Shaft length (A measurement)
(mm)
Maximum Outer Diameter (D Dimensions)
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

T30422290
1 Piece(s)Available

12 Days or more

T40422290
1 Piece(s)Available

8 Days or more

T45422295
1 Piece(s)Available

12 Days or more

T504222100
1 Piece(s)Available

12 Days or more

T553922150
1 Piece(s)Available

12 Days or more

T603922240
1 Piece(s)Available

12 Days or more

T703625275

Loading...

  1. 1

Basic Information

Type (Shape) Manual socket wrench Tip shape / tamper-proof T-Shaped Strong Type Single Product/Set Classification Single Item
Insertion Angle 12.7mm(1/2") Overall length (L dimension)(mm) 74

Additional Products in this Category

Tech Support