(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut Runner Clamp Large Model (Part Numbers)

Nut Runner Clamp Large Model
  • Volume Discount

A clamp bar for L-type nut runners. This product can be additionally processed by the customer.

[Features]
· Torque control and speedy clamping can be performed by using Nut Runner.
· Quasi-hydraulic operability, no piping is required so it is handy to use.
· Clamp bar springs up to easily attach/detach the workpiece.
· Free from troubles such as oil leakage as it does not use oil.

Part Number

Configured Part Number is shown.

Part Number
NRCL-03
NRCL-06
NRCL-10
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
H
(mm)
I
(mm)
M
(mm)
Tightening Force
(kN)
Mass
(kg)
Z
(mm)
AB
(φ)
Recommended torque
(Nm)
Y AA AD AC AE AI
(mm)
AH
(mm)
AG
(mm)
AF
(mm)
AM
(mm)
AK
(φ)
AL
(mm)
AJ
(mm)
F
(mm)
J
(mm)
K
(mm)
L
(mm)
N
(mm)
O
(mm)
P
(mm)
T
(mm)
U
(mm)
V
(mm)
W
(mm)
X
(mm)
1 Piece(s)Available

10 Days or more

13771.544933812M65930.852.5°201132.59.4°2526463446634195.52662527~503025~23426136662311
1 Piece(s)Available

10 Days or more

139.5814495.54316M862.561.151.34°223837.25.26°31295140525.54023.55.53162754~292827~237.528137.5882514.5
1 Piece(s)Available

10 Days or more

17297.5531195319M877101.951.5°264845.14.25°4035614763747316.83773365.5~353732.5~24534167.5101030.518

Loading...

  1. 1

Basic Information

Material SCM440 R(mm) 5 S(mm) 10
G(mm) 13 Q(mm) 5

Additional Products in this Category

Tech Support