(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Bar for Nut Runner Clamp Small Model

Clamp Bar for Nut Runner Clamp Small Model
  • Volume Discount

[Features]
· Clamp bar for Nut Runner small model.
· With hex socket set screws for positioning (rod tip).
· NRCS-03C/06C/10C: Can be used immediately after purchase.
· NRCSS-03CS/06CS/10CS: A material type to be processed by the customer

Part Number

Configured Part Number is shown.

Part Number
NRCS-03C
NRCS-03CS
NRCS-06C
NRCS-06CS
NRCS-10C
NRCS-10CS
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
1 Piece(s)Available

46 Days or more

703719252115-18.52050M83516M60.2
1 Piece(s)Available

46 Days or more

804019252115-2020----M60.4
1 Piece(s)Available

46 Days or more

8040232924199.5202060M1041.520M80.3
1 Piece(s)Available

46 Days or more

10040232924199.52020----M80.6
1 Piece(s)Available

10 Days or more

9346253529218.5232370M1048.522M80.4
1 Piece(s)Available

46 Days or more

115462535292142323----M80.9

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardened HRC26 (NRCS-06C, 10C)

Additional Products in this Category

Tech Support