(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Adapter for Rechargeable Type Electric Drill

Socket Adapter for Rechargeable Type Electric Drill
  • Volume Discount

Conversion adapter for electric drills to handle sockets.
[Features]
· Insert it into an electric drill and use a socket to attach/detach hexagonal head bolts and nuts.
· There are three insertion angle types: 6.35 mm, 9.5 mm and 12.7 mm.
[Applications]
· Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2BSA-08
2BSA-12
2BSA-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
Insertion Angle
(mm)
1 Piece(s)Available

12 Days or more

466.35
1 Piece(s)Available

8 Days or more

509.5
1 Piece(s)Available

12 Days or more

5512.7

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Adapter Use For electric drill Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape Joint type

Additional Products in this Category

Tech Support