(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set (Hex) 610SA

Socket Wrench Set (Hex) 610SA

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Single Item / Set : Set Product
•Use : Manual Operation
•Socket Shape : Hexagonal
•Drive (For Electric Drill, Shaft Dimension) (Inches) : 1/4
For complete product overview and details on Socket Wrench Set (Hex) 610SA, see the sections below:

Part Number

Configured Part Number is shown.

610SA

Part Number
610SA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 11 / 12 / 5 / 6 / 7 / 8 / 9 / 5.5 / 4.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4
Socket Contents (6 sq.) 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12 Other Accessories Ratchet Handle RH2140A, Extension Bar EB2075, Driver Handle DH2150

Please check the type/dimensions/specifications of the part 610SA in the Socket Wrench Set (Hex) 610SA series.

Additional Products in this Category

Tech Support