(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Large Capacity Tool Box

Large Capacity Tool Box

Click this image to zoom it.

Move the mouse over the image to zoom

  • B-56
  • B-56-B
  • Volume Discount

Thick-walled molding has excellent shock resistance as a tool box that can withstand hard use.
[Features]
· The handle of B-56 is stored in the upper lid when folded.
· A rugged structure with thick molding that does not move even when climbed on.
· B-56 has a hole for attaching a lock on the side surface.
· A tool box with reliable robustness and high capacity that provides user friendliness and ease of use.
[Applications]
· It can be used as a pedestal due to being flat.

PDF

Part Number

Configured Part Number is shown.

B-56-B

 
Part Number
B-56-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Resin Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 413×206×242
Case Color Blue Mass(g) 3800 Material ABS
Features Load Resistance: 20 kg

Please check the type/dimensions/specifications of the part B-56-B in the Large Capacity Tool Box series.

Additional Products in this Category

Tech Support