(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Pliers P-51

Precision Pliers P-51

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Pliers that catch fine copper wire firmly at the tip, with a diameter of 0.08 mm.
[Features]
· High-precision finish suitable for precision work. Not knurled.
· Enables safe precision wiring work without short circuit, discharge or scratches to parts.
· Cuts the surface more flatly.
· Steady handle opening/closing is achieved by the high-precision set pin.
· Opening and closing the handle creates no gap between sliding surfaces; even if loosening occurs in sliding surfaces, it can be adjusted easily.
· A box joint structure with no rattling when opening/closing the handle. Sustains good cutting quality.
[Applications]
· The tip is thin finished with high-precision and optimal for precise operations.

PDF

Part Number

Configured Part Number is shown.

P-51

 
Part Number
P-51
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 125
With or without spring NA Main body: option Main Body Weight(g) 42
Supplementary explanation The tip is thin finished with high-precision and optimal for precise operations.

Please check the type/dimensions/specifications of the part P-51 in the Precision Pliers P-51 series.

Additional Products in this Category

Tech Support