(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Hexagon Wrench Set W-96

Hexagon Wrench Set W-96
  • Volume Discount

9-piece hexagonal wrench set.
[Features]
· Includes resin holder.
· Set details - Subtense size: 1.5/2.0/2.5/3.0/4.0/5.0/6.0/8.0/10.0.

PDF

Part Number

Configured Part Number is shown.

W-96

 
Part Number
W-96
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Total Length (L Size)(mm) 60 / 80 / 90 / 100 / 112 / 52 / 58 / 65 / 72 Hex Neck Length (H Size) L-Model Only(mm) 12 / 15 / 20 / 25 / 28 / 32 / 36 / 40
Set Content(Book) 9 Hexagon socket head bolt M1.6/2、M2.5、M3、M4、M5、M6、M8、M10、M12 Hex socket set screw M3、M4、M5、M6、M8、M10、M12/14、M16、M18/20
Set Content 1.5、2、2.5、3、4、5、6、8、10 Weight(g) 240

Please check the type/dimensions/specifications of the part W-96 in the Hexagon Wrench Set W-96 series.

Additional Products in this Category

Tech Support