(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hexagon Wrench Set W-91

Hexagon Wrench Set W-91
  • Volume Discount

•Model: L-shaped Hex Wrench
•Tip Model: Standard Type
•Two-sided Width Size (mm): 1.27
•Set/Single Item: Set Product
•Total Length (L Size) (mm): 47

PDF

Part Number

Configured Part Number is shown.

W-91

 
Part Number
W-91
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Two-sided Width Size(mm) 2 / 3 / 1.5 / 1.27
Two-sided Width Size(Inch) 1/16 / 3/32 / 1/8 Single Item / Set Set Product Total Length (L Size)(mm) 60 / 56 / 52 / 58 / 65 / 46 / 47
Hex Neck Length (H Size) L-Model Only(mm) 12 / 14 / 17 / 20 / 13 Set Content(Book) 7 Hexagon socket head bolt M1.4、M1.6/2、№1、M2.5、№4/5、M4
Hex socket set screw M2.5、M3、№5/6、M4、№10、M6、1/4" Set Content 1.27、1.5、1/16"、2、3/32"、3、1/8" Weight(g) 23

Please check the type/dimensions/specifications of the part W-91 in the Hexagon Wrench Set W-91 series.

Additional Products in this Category

Tech Support