(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

File Set K-150

File Set K-150

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

File with high hardness and durability that significantly reduces clogging.
[Features]
· Hard chrome plated to provide excellent removability of cutting powder.
· Unlikely to clog up and retains its sharpness.
· Has high hardness for use on hard materials.
· Excellent rust resistance and corrosion resistance, minimal deterioration in humid environments, 3 to 6 times the durability of a conventional ironwork file.
· Sewn case included.
[Applications]
· Can be used with light materials like plastic, wood and aluminum and hard materials such as steel, stainless steel, and ceramics.

PDF

Part Number

Configured Part Number is shown.

K-150

 
Part Number
K-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Model Assorted files Overall Length(mm) 185 Filing Upper teeth 58
Single Item / Set Set Product Weight(g) 130 Supplementary explanation High Hardness and Durability Broadly Reduces Clogging
Packaging Quantity(Book) 5

Please check the type/dimensions/specifications of the part K-150 in the File Set K-150 series.

Additional Products in this Category

Tech Support