(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resibon Super Ace RSA【25 Pieces Per Package】

Resibon Super Ace RSA

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A premium grade offset grindstone that can be used for materials ranging from stainless steel to casting, and demonstrates machining power tougher than that of zirconia offset as well as light workability. Its good bite allows it to shave well with a light touch, and its outstanding power in grinding level surfaces is clearly demonstrated.

Part Number

Configured Part Number is shown.

Part Number
RSA1006-24
RSA1006-24M
RSA1006-24Q
RSA1006-36
RSA1006-36Q
RSA1256-24
RSA1256-36
RSA1506-24
RSA1506-36
RSA1806-24
RSA1806-24M
RSA1806-24Q
RSA1806-36
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Internal Diameter
(mm)
Particle Size
(#)
Hardness Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

1001524PRSA 2G100 X 6 X 15 24 P

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

1001524MRSA 2G100 X 6 X 15 24 M

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

1001524QRSA 2G100 X 6 X 15 24 Q

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

1001536PRSA 2G100 X 6 X 15 36 P

25 Pieces Per Package

1 Pack(s)Available

16 Days or more

1001536QRSA 2G100 X 6 X 15 36 Q

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

1252224PRSA 2G125 X 6 X 22 24 P

25 Pieces Per Package

4 Pack(s)Available

10 Days or more

1252236PRSA 2G125 X 6 X 22 36 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1502224PRSA 2G150 X 6 X 22 24 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1502236PRSA 2G150 X 6 X 22 36 P

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

1802224PRSA 2G180 X 6 X 22 24 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1802224MRSA 2G180 X 6 X 22 24 M

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

1802224QRSA 2G180 X 6 X 22 24 Q

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

1802236PRSA 2G180 X 6 X 22 36 P

Loading...

  1. 1

Basic Information

Thickness(mm) 6 Object to be ground general steel / Stainless Steel / Alloy Steel Features Durability emphasized
Maximum operating rotation speed(m/s) 72 Reinforcing material (glass cloth)(Sheets) 2 <3M> Incorporated Product <3M> Incorporated Product
Features Durability excellent Number Contained In A Packet(Sheets) 25 Note <3M> is a trademark of 3M.

Additional Products in this Category

Tech Support