(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Offset Grindstone Zircon Ace【25 Pieces Per Package】

Offset Grindstone Zircon Ace

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Thickness Dimension (mm): 6
•Abrasive Grain: Z Abrasive Grain
•Feature: Value Cutting Performance
•Binding Agent: BF
•Peripheral Speed (Maximum Peripheral Velocity Used) (m/s): 72

PDF

Part Number

Configured Part Number is shown.

Part Number
BD8021
BD8022
BD8023
BD8024
BD8026
BD8027
BD8028
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Degree of Coupling

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1001524P

25 Pieces Per Package

1 Pack(s)Available

19 Days or more

1001524Q

25 Pieces Per Package

1 Pack(s)Available

19 Days or more

1001536P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1001536Q

25 Pieces Per Package

1 Pack(s)Available

19 Days or more

1802224O

25 Pieces Per Package

1 Pack(s)Available

19 Days or more

1802224P

25 Pieces Per Package

1 Pack(s)Available

19 Days or more

1802224Q

Loading...

  1. 1

Basic Information

Thickness(mm) 6 Work material General steel / Stainless Steel / Alloy Steel / Cast Iron Abrasive grain ZNA
Features Cutting Capacity Emphasis Binding Agent BF Peripheral Speed (Maximum Peripheral Velocity Used)(m/s) 72
Number Contained In A Packet(Sheets) 25

Additional Products in this Category

Tech Support