(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Type 32A Grindstone

Flat Type 32A Grindstone

Click this image to zoom it.

  • Volume Discount

•Shape: Flat Type (No. 1)
•Abrasive Grain: 32A
•Binding Agent: VBE

PDF

Part Number

Configured Part Number is shown.

Part Number
S120014
S120024
S120075
S120079
S120081
S120088
S120239
S120247
S120254
S120257
S120272
S120319
S120345
S120347
S120349
S120353
S120354
S120359
S120366
S120375
S120388
S120392
S120394
S120398
S120441
S120443
S120447
S120449
S120451
S120457
S120459
S120461
S120467
S120473
S120477
S120480
S120484
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Major Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Degree of Coupling Peripheral Speed (Maximum Peripheral Velocity Used)
(m/s)
1 Piece(s)Available

19 Days or more

601806.431.75J40
1 Piece(s)Available

19 Days or more

1001806.431.75K40
1 Piece(s)Available

7 Days or more

461801331.75H40
1 Piece(s)Available

19 Days or more

461801331.75J40
1 Piece(s)Available

14 Days or more

461801331.75K40
1 Piece(s)Available

25 Days or more

601801331.75J40
1 Piece(s)Available

8 Days or more

462051931.75H40
1 Piece(s)Available

8 Days or more

602051931.75H40
1 Piece(s)Available

19 Days or more

802051931.75H40
1 Piece(s)Available

19 Days or more

802051931.75J40
1 Piece(s)Available

14 Days or more

462051950.8J40
1 Piece(s)Available

20 Days or more

463052576.2H33
1 Piece(s)Available

8 Days or more

463053276.2H33
1 Piece(s)Available

19 Days or more

463053276.2I33
1 Piece(s)Available

19 Days or more

463053276.2J33
1 Piece(s)Available

19 Days or more

603053276.2I33
1 Piece(s)Available

19 Days or more

603053276.2J33
1 Piece(s)Available

19 Days or more

4630532127H33
1 Piece(s)Available

19 Days or more

6030532127J33
1 Piece(s)Available

19 Days or more

463053876.2H33
1 Piece(s)Available

8 Days or more

4630538127H33
1 Piece(s)Available

19 Days or more

4630538127J33
1 Piece(s)Available

19 Days or more

6030538127H33
1 Piece(s)Available

19 Days or more

6030538127J33
1 Piece(s)Available

19 Days or more

463553876.2H33
1 Piece(s)Available

19 Days or more

463553876.2J33
1 Piece(s)Available

8 Days or more

4635538127H33
1 Piece(s)Available

19 Days or more

4635538127I33
1 Piece(s)Available

8 Days or more

4635538127J33
1 Piece(s)Available

8 Days or more

6035538127H33
1 Piece(s)Available

19 Days or more

6035538127I33
1 Piece(s)Available

8 Days or more

6035538127J33
1 Piece(s)Available

19 Days or more

8035538127J33
1 Piece(s)Available

19 Days or more

4635550127H33
1 Piece(s)Available

19 Days or more

4635550127J33
1 Piece(s)Available

19 Days or more

6035550127H33
1 Piece(s)Available

19 Days or more

6035550127J33
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Major Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Degree of Coupling Peripheral Speed (Maximum Peripheral Velocity Used)
(m/s)

Loading...

  1. 1

Basic Information

Shape Flat (no. 1) Abrasive Grain 32A Binding Agent VBE

Additional Products in this Category

Tech Support