(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dust/Water-Proof Digital Scale Water Boy

Dust/Water-Proof Digital Scale Water Boy

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Water washable for safety, hygiene and long service life.
Dust-proof and waterproof protection degree IP65, weighing capacity of 1,000 g - 20 kg and minimum display of 0.5 g - 0.01 kg.

[Features]
· Stainless steel body: SUS304 (not suitable for immersion).
· Large liquid crystal: Letter height 25 mm.
· Auto Power Off.
· With tare subtraction function.
· 2-power supply type * AC adapter (sold separately), or batteries (sold separately).
· 1/2,000 High Resolution: For Detailed Measurements

Part Number

Configured Part Number is shown.

Part Number
SL-30KWP
SL-5000WP
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
(g)
Minimum Display
(g)
Capacity
(kg)
Weight
(kg)
1 Piece(s)Available

8 Days or more

3000020303.2
1 Piece(s)Available

10 Days or more

5000252.9

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available PC Connection Function No (Cannot be connected) Measurement Plate Dimensions D(mm) 192
Measurement Plate Dimensions W(mm) 232 Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function Available
Details of dust-proof and waterproof function Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP65) Power Supply D Batteries x 6 (Sold Separately) or AC Adapter (AX-TB196 Sold Separately) % Minimum Display(%) 1

Additional Products in this Category

Tech Support