(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TX-N Series

TX-N Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Analog Bar Display: None
Backlight: None
Battery Support: None
Built-In Weight: None
Clock Function: None
Computer Connectivity Function: Yes (In case there is an optional purchase in addition to the cable)
Dust/Water Resistance: None
Interval Timer Function: None
Iso Print: Yes (Date and Time Are Not Output)
Main Applications: Measuring Instrument
Model: Body
One-Button Calibration: None
Packaging Quantity: 1
Power Supply: AC Adapter (Standard Accessory)
Printer Connection Compatible Optional Items: No Option Required
Printer Connection Function: Yes (In addition to the cable or the like , may be option sold separately is required)
Psc Full-Auto Calibration: None
Quantity Measurement And Unit Conversion: Available
Specific Gravity Measurement (Option Required): Not Applicable
Timer Cal: None
Weighing Pan Shape: Square Plate
Weight: 3.8
Win Direct Connection Function: Yes (Requires a Separate Cable)
For complete product overview and details on TX-N Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TX2202N
TX223N
TX423N
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
(g)
Minimum Display
(g)
Measurement Plate Shape Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions (φ)
(mm)
Measurement Plate Dimensions W
(mm)
1 Piece(s)Available

8 Days or more

22000.01Square Plate181-167
1 Piece(s)Available

12 Days or more

2200.001Round Countersunk Head-110-
1 Piece(s)Available

12 Days or more

4200.001Round Countersunk Head-110-

Loading...

  1. 1

Basic Information

Main applications Weighing instrument Type Main Body Dry Cell Battery Compatible None
PC output connection Yes (Options including a cable are required.) Printer Output Connection Yes (An optional component may be required as well as cable and others.) Dust-proof and waterproof function None
Built-In weight None Win direct connection function Yes (Requires a Separate Cable) Backlight None
PSC Full-auto Calibration None Timer CAL None One-Button Calibration None
Clock function None ISO Print Yes (Date and Time Are Not Output) Interval Timer Function None
Specific Gravity Measurement (Option Required) Not Applicable Quantity measurement and unit conversion Available Analog Bar Display None
Packaging Quantity(Units) 1 Power Supply AC Adapter (Standard Accessory) Printer Connection Compatible Optional Items No Option Required
Weight(kg) 3.8

Additional Products in this Category

Tech Support