(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Certified scale: digital scale SK-i series. Check the area for use (5 areas (A1 to A5)) when ordering the SK-1000i/SK-2000i.
Part Number |
---|
SK1000I-A1 |
SK1000I-A2 |
SK1000I-A3 |
SK1000I-A4 |
SK1000I-A5 |
SK2000I-A1 |
SK2000I-A2 |
SK2000I-A3 |
SK2000I-A4 |
SK2000I-A5 |
SK-30KI |
Part Number |
---|
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dry Cell Battery Compatible | Available | PC Connection Function | No (Cannot be connected) | Measurement Plate Dimensions D(mm) | 190 |
Measurement Plate Dimensions W(mm) | 230 | Printer Connection Function | No (Cannot be connected) | Dust-proof and waterproof function | None |
Power Supply | D Batteries x 6 (Sold Separately) or AC Adapter (AX-TB196 Sold Separately) | % Minimum Display(%) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy