(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Calibrated Flat Type Square

Part Number

Configured Part Number is shown.

E-1000

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Product TypeSquare With StandPole Length(mm)1000
Accuracy(mm)JIS Grade 2 equivalent productsAngle(°)90
Base Length(mm)550ScaleAvailable
Nominal Dimensions(mm)1000Long Fragment Length(mm)1000
Bottom Full Length(mm)550Perpendicularity(±mm)0.12
Scale accuracy(±mm)0.4Thickness(mm)12
Show More
Width(mm)60 - -
Show Less
Part Number
E-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

62 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Product Type Square With Stand Pole Length(mm) 1000 Accuracy(mm) JIS Grade 2 equivalent products
Angle(°) 90 Base Length(mm) 550 Scale Available
Nominal Dimensions(mm) 1000 Long Fragment Length(mm) 1000 Bottom Full Length(mm) 550
Perpendicularity(±mm) 0.12 Scale accuracy(±mm) 0.4 Thickness(mm) 12
Width(mm) 60

Please check the type/dimensions/specifications of the part E-1000 in the Calibrated Flat Type Square series.

Additional Products in this Category

Tech Support