(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Set Square, JIS Class 1

Flat Set Square, JIS Class 1
  • Volume Discount

Usable for the precise measurement of squareness. The usage surface has been quenched.

Part Number

Configured Part Number is shown.

Part Number
RHS1-50
RHS1-75
RHS1-100
RHS1-1000
RHS1-150
RHS1-200
RHS1-300
RHS1-500
RHS1-750
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Base Length
(mm)
Width
(mm)
Thickness
(mm)
Perpendicularity
(mm)
Mass
(kg)
1 Piece(s)Available

14 Days or more

5040153±0.0130.04
1 Piece(s)Available

14 Days or more

7550183±0.0140.05
1 Piece(s)Available

14 Days or more

10070204±0.0150.1
1 Piece(s)Available

14 Days or more

10005506012±0.068.5
1 Piece(s)Available

15 Days or more

150100255±0.0180.24
1 Piece(s)Available

14 Days or more

200130256±0.020.38
1 Piece(s)Available

14 Days or more

300200306±0.0250.7
1 Piece(s)Available

14 Days or more

500300408±0.0352
1 Piece(s)Available

14 Days or more

7504005010±0.0484.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Base Length
(mm)
Width
(mm)
Thickness
(mm)
Perpendicularity
(mm)
Mass
(kg)

Loading...

  1. 1

Basic Information

Product Type Flat set square Angle(°) 90

Additional Products in this Category

Tech Support