(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Caliper Type, Dial Display, Outside Measuring

Dial Gauge - Caliper Type, Dial Display, Outside Measuring

Move the mouse over the image to zoom

  • AO-1
  • AO-2
  • Volume Discount

•Use: Calliper Type
•Display Method: Dial
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Scale Model: Barrel scale

PDF

Part Number

Configured Part Number is shown.

Part Number
AO-1
AO-2
AO-3
BO-1
BO-2
BO-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Scale interval minimal display
(mm)
Measuring Range
(mm)
Leg length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
1 Piece(s)Available

9 Days or more

6~200.010~124011.514.511.514.527
1 Piece(s)Available

9 Days or more

21~500.0110~224018.520.511.514.549
1 Piece(s)Available

9 Days or more

21~500.0120~32408.510.511.514.549
1 Piece(s)Available

8 Days or more

21~500.0250–25808.510.58.510.527.5
1 Piece(s)Available

9 Days or more

21~500.02510~35808.510.58.510.546.5
1 Piece(s)Available

12 Days or more

21~500.02520 to 45808.510.58.510.555.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Scale interval minimal display
(mm)
Measuring Range
(mm)
Leg length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)

Loading...

  1. 1

Basic Information

Application Caliper Type Display Method Dial Scale type Continuous Scale
Waterproof Function NA Output terminal for measuring data: with or without NA Probe Steel ball
A(mm) 2.3 Instrumental Error(mm) ±0.05

Additional Products in this Category

Tech Support