(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Cam Center Clamp Bolt

Cam Center Clamp Bolt
  • Volume Discount

A clamp bolt for cam center clamp set.

Part Number

Configured Part Number is shown.

CSBM16

Part Number
CSBM16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

A(mm) 65 B(mm) 12 C(mm) 45
D(mm) M16 E(mm) 15 F(mm) 3.5
G(mm) 8 H(mm) 24 Mass(g) 135
Material S45C Screw Diameter M16 Heat Treatment Hardening
Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part CSBM16 in the Cam Center Clamp Bolt series.

Additional Products in this Category

Tech Support