(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Used for locking and simultaneously tightly connecting thin walled plates. Clamping distance of 5 mm for clamping of sheets for welding work, for protection, coverings, to close doors etc.All versions are corrosion resistant.Version with ergonomic grip.
Part Number
Configured Part Number is shown.
Part Number |
---|
22360.0010 |
22360.0012 |
22360.0020 |
22360.0022 |
22360.0030 |
22360.0032 |
22360.0040 |
22360.0042 |
Loading...
REACH compliant | yes | Conflict Minerals free | yes | Temperature max.(℃) | 80 |
---|---|---|---|---|---|
Temperature min.(℃) | -30 | Material | Stainless steel 1.4305 | Spring | Stainless steel |
Handle | Thermoplastic PA 6, grey | Handle version | Ergonomic Handle (only for socket pins) | Product Filter | Stainless steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy