(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Screw 6892

Spring Screw 6892
  • Volume Discount

Relieves shock by contracting/extending the spring.

Part Number

Configured Part Number is shown.

Part Number
6892-3
6892-4
6892-5
6892-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Model A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
1 Piece(s)Available

11 Days or more

6800-3,6802-3,6803-3,6820-3,6830-3,6832-3,6833-3,6895-38030208195.5M8M5
1 Piece(s)Available

11 Days or more

6800-4,6802-4,6820-4,6830-4,6832-4,6895-48030207.5155.5M8M5
1 Piece(s)Available

11 Days or more

6830-5,6832-58030207.5215M8M5
1 Piece(s)Available

11 Days or more

6800-5,6,6802-5,6820-6,6,6895-611040309246M12M8

Loading...

  1. 1

Additional Products in this Category

Tech Support