(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Toggle Side Clamp 6842

Heavy Duty Toggle Side Clamp 6842
  • Volume Discount

Can be used for either pushing or pulling. Clamping screw and rubber cap attached.

Part Number

Configured Part Number is shown.

Part Number
6842-3
6842-5
6842-7
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Tightening Force
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)
1 Piece(s)Available

10 Days or more

1275326.53096363032414460M822~400.544M8x35140x115
1 Piece(s)Available

10 Days or more

1698408.550120413844415070M1230~501.1210M12x50172x134
1 Piece(s)Available

10 Days or more

22105501150160575547706593M1230~502.8425M12x50218x180

Loading...

  1. 1

Basic Information

Material Main unit: malleable cast iron, handle :SS400 Surface Treatment Main Body: Enamel Coated, Handle: Galvanized

Additional Products in this Category

Tech Support