(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Includes a hex wrench. Completely tightened with a sliding mechanism. Saves time thanks to its "one point" fitting and removal function. For machining the whole top surface of the workpiece and through-hole machining. Fully heat-treated for semi-permanent use. A workpiece rising prevention mechanism type.
Part Number |
---|
HL3514S |
HL3516S |
HL3518S |
Loading...
a(mm) | 69 | b(mm) | 35 | c(mm) | 40 |
---|---|---|---|---|---|
d(mm) | 23 | e(mm) | 17 | f(mm) | 54 |
g(mm) | 22 | h(mm) | 16 | i(mm) | M12 |
j(mm) | 7.5 | k(mm) | 4 | l(mm) | 10 |
Mass(kg) | 1.1 | Material | S50C | T Slot Nut P(mm) | 44 |
D Size Tolerance(mm) | ±0.005 | Heat Treatment | Hardening HRC50 | Surface Treatment | Main Body Painted, Bolt, T-nut: Black Oxide Finish |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy