(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HA-NE Clamp【2 Pieces Per Package】

HA-NE Clamp

Click this image to zoom it.

Move the mouse over the image to zoom

  • PM-4B
  • PM-6S、PM-7S、PM-3S、PM-4S、PM-5S
  • Volume Discount

[Features]
· Free type with continuously variable fastening ability.
· Doesn't turn a hair even at intense vibrations.
[Applications]
· It is used to press and hold a workpiece or mold from above.

Part Number

Configured Part Number is shown.

Part Number
PM-3S
PM-4S
PM-5S
PM-6S
PM-7S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Stack Bolt
(mm)
T Slot Nut Length
(mm)
Width
(mm)
Applicable Height (mm) Trusco Code Mass
(g/group)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

M12×100141293380–60103-03371010

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

M14×1251614112470–70103-03451690

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

M16×1501816128500–80103-03532570

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

M20×1752220157600–100103-03614310

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

M22×2002622210760~135355-85098300

Loading...

  1. 1

Basic Information

Material Steel (S45C) Black Coating

Additional Products in this Category

Tech Support