(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Down Clamp 6832

Toggle Down Clamp 6832
  • Volume Discount

[Features]
· SS400/galvanized toggle down clamp 6832.
· 6832S: The structure prevents operation unless holding the safety lever, preventing erroneous operation and malfunction.

Part Number

Configured Part Number is shown.

Part Number
6832-0
6832-1
6832-2
6832-3
6832-4
6832-5
6832S-3
6832S-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length X Overall height
(mm)
Tightening Force Q1
(kN)
Tightening Force Q2
(kN)
Tightening Force R1
(kN)
Tightening Force R2
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
1 Piece(s)Available

10 Days or more

79x330.250.4--426134.6111092575.5-21-310–7
1 Piece(s)Available

10 Days or more

119x420.81.1--540.5155.226111333105.5-2725553–10
1 Piece(s)Available

10 Days or more

162x5911.2--664265.63522-4813612.735.531507~16
1 Piece(s)Available

10 Days or more

206x641.82.5--87225.56.54422-67157-6053688~20
1 Piece(s)Available

10 Days or more

281x9623--10111418.56634-6620820.55952819~38
1 Piece(s)Available

8 Days or more

321x9235--101214.58.57830-662512.5-58-10913~37
1 Piece(s)Available

10 Days or more

206x64--1.82.587225.56.54422488~20157-423968-
1 Piece(s)Available

10 Days or more

281x96--2310111418.5663467-6~23201020.5605381-

Loading...

  1. 1

Additional Products in this Category

Tech Support