(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toe Adjusting Clamp TCL Type

Toe Adjusting Clamp TCL Type
  • Volume Discount

Tightening is performed while pressing the movable part downward, preventing the workpiece from lifting.

PDF

Part Number

Configured Part Number is shown.

Part Number
TCL-112
TCL-112S
TCL-116
TCL-116S
TCL-212
TCL-212S
TCL-216
TCL-216S
TCL-312
TCL-312S
TCL-316
TCL-316S
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(kg)
Material Applicable Bolt Mass
(g)
1 Piece(s)Available

10 Days or more

105311414190.9S45CM12900
1 Piece(s)Available

10 Days or more

105311414190.9BrassM12900
1 Piece(s)Available

10 Days or more

1052715.517250.9S45CM16900
1 Piece(s)Available

10 Days or more

1052715.517250.9BrassM16900
1 Piece(s)Available

10 Days or more

140492414191.2S45CM121200
1 Piece(s)Available

10 Days or more

140492414191.2BrassM121200
1 Piece(s)Available

10 Days or more

140462517251.2S45CM161200
1 Piece(s)Available

10 Days or more

140462517251.2BrassM161200
1 Piece(s)Available

10 Days or more

189743714191.5S45CM121500
1 Piece(s)Available

10 Days or more

189743714191.5BrassM121500
1 Piece(s)Available

10 Days or more

189723817251.5S45CM161500
1 Piece(s)Available

10 Days or more

189723817251.5BrassM161500
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(kg)
Material Applicable Bolt Mass
(g)

Loading...

  1. 1

Basic Information

F(mm) 13 Heat Treatment Hardening Surface Treatment Black oxide finish
Tightening Force(kN) 7

Additional Products in this Category

Tech Support