(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wedge Clamp Stopper Part (for T-Shaped Grooves)

Wedge Clamp Stopper Part (for T-Shaped Grooves)
  • Volume Discount

Stopper part of wedge clamp for T-grooves, flat type.

Part Number

Configured Part Number is shown.

Part Number
KCH12TS-14
KCH12TS-16
KCH12TS-18
KCH16TS-18
KCH16TS-20
KCH16TS-22
KCHU12TS-14
KCHU12TS-16
KCHU12TS-18
KCHU16TS-18
KCHU16TS-20
KCHU16TS-22
KCL12TS-14
KCL12TS-16
KCL12TS-18
KCL16TS-18
KCL16TS-20
KCL16TS-22
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Compatible T Groove Width
(mm)
Mass
(kg)
Material Heat Treatment Surface Treatment Width
(mm)
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108140.50.5S45CHardening HRC32Black oxide finish
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108160.50.5S45CHardening HRC32Black oxide finish
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108180.6S45CHardening HRC32Black oxide finish30
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410181S45CHardening HRC32Black oxide finish38
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410201S45CHardening HRC32Black oxide finish38
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410221.1S45CHardening HRC32Black oxide finish38
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108140.8S45CHardening HRC32Black oxide finish30
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108160.8S45CHardening HRC32Black oxide finish30
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108180.9S45CHardening HRC32Black oxide finish30
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410181.4S45CHardening HRC32Black oxide finish38
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410201.4S45CHardening HRC32Black oxide finish38
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410221.5S45CHardening HRC32Black oxide finish38
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108140.4S45CHardening HRC32Black oxide finish30
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108160.4S45CHardening HRC32Black oxide finish30
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108180.5S45CHardening HRC32Black oxide finish30
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410180.8S45CHardening HRC32Black oxide finish38
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410200.8S45CHardening HRC32Black oxide finish38
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410220.9S45CHardening HRC32Black oxide finish38

Loading...

  1. 1

Additional Products in this Category

Tech Support