(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Strength Type Hand Nut Driver

High Strength Type Hand Nut Driver

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category: Nutter
•Compatible Nut Size: M10
•Overall Length (mm): 460
•Weight (g): 1800

Part Number

Configured Part Number is shown.

HN010

Part Number
HN010
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nutter Compatible Nut Size M5 / M6 / M8 / M10 Overall Length(mm) 460
Weight(g) 1800

Please check the type/dimensions/specifications of the part HN010 in the High Strength Type Hand Nut Driver series.

Additional Products in this Category

Tech Support