(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Point Wrench (Set / Single Item)

Ball Point Wrench (Set / Single Item)
  • Volume Discount

Set long type easy-to-use ball point hex wrenches in 7 sizes.
[Features]
· Includes a dedicated holder that can hold 7 wrenches between 1.5 to 6 mm.
· Full-quenching hardening treatment applied to strengthen the main body through a careful process.
· A carefully selected special alloy steel used for the material, and highly corrosion-resistant and abrasion-resistant hard chrome plating adopted for the surface.
· A ball-point type that can be used by tilting up to approx. 20° to turn a bolt positioned at an angle difficult to be aligned with a hex hole.
· Long type that makes it easier to apply force when loosening a securely tightened bolt.
[Applications]
 Can be used in a wide variety of work situations.

Part Number

Configured Part Number is shown.

Part Number
W-110
W-110-1.5
W-110-2
W-110-2.5
W-110-3
W-110-4
W-110-5
W-110-6
W-111
W-112
W-113
W-113-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Single Item / Set Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Set Content
(Book)
Hexagon socket head bolt Hex socket set screw Set Content Details Type Weight
(g)
Features
1 Piece(s)Available

10 Days or more

1.5 ~ 6Set Product80 ~ 18014 ~ 327M1.6/M2、M2.5、M3、M4、M5、M6、M8M3、M4、M5、M6、M8、M10、M121.5、2、2.5、3、4、5、6Long Type130Easy-to-use long type.
1 Piece(s)Available

10 Days or more

1.5Single Item8014-M1.6、M2M3-Long Type2Easy-to-use long type.
1 Piece(s)Available

10 Days or more

2Single Item9616-M2.5M4-Long Type3Easy-to-use long type.
1 Piece(s)Available

7 Days or more

2.5Single Item11118-M3M5-Long Type6Easy-to-use long type.
1 Piece(s)Available

10 Days or more

3Single Item12720-M4M6-Long Type9Easy-to-use long type.
1 Piece(s)Available

7 Days or more

4Single Item14225-M5M8-Long Type18Easy-to-use long type.
1 Piece(s)Available

10 Days or more

5Single Item16028-M6M10-Long Type31Easy-to-use long type.
1 Piece(s)Available

10 Days or more

6Single Item18032-M8M12-Long Type51Easy-to-use long type.
1 Piece(s)Available

9 Days or more

1.5 ~ 6Set Product81 ~ 1804 ~ 137M1.6/M2、M2.5、M3、M4、M5、M6、M8M3、M4、M5、M6、M8、M10、M121.5、2、2.5、3、4、5、6Under Head Short type117Under head short type which is easy to handle.
1 Piece(s)Available

9 Days or more

1.5 ~ 6Set Product51 ~ 10114 ~ 327M1.6/M2、M2.5、M3、M4、M5、M6、M8M3、M4、M5、M6、M8、M10、M121.5、2、2.5、3、4、5、6Short Type83Compact and lightweight short span type.
1 Piece(s)Available

9 Days or more

1.5 ~ 6Set Product51 ~ 1014 ~ 137M1.6/M2、M2.5、M3、M4、M5、M6、M8M3、M4、M5、M6、M8、M10、M121.5、2、2.5、3、4、5、6Under Head, Whole Length Short type74Minimal weight below-neck, total length short type.
1 Piece(s)Available

10 Days or more

1.5Single Item514-M1.6 / M2M3-Short end/overall-length type1Ultra-lightweight short end/overall-length type.

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint

Additional Products in this Category

Tech Support