(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Longnose Pliers (Master Grip Type) RP-150G

Longnose Pliers (Master Grip Type) RP-150G

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Longnose pliers ideal for working with narrow spaces where your pliers do not reach and for slitting thin copper wires and other wires.
[Features]
· Ideal for cutting copper wires and iron wires as well as crafting.
· Tool used to insert and remove small parts, etc.
· The grips have rubber hooks consisting of top, inside and end, making it easy to grip, slip resistant and fitting the fingertips.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

RP-150G

 
Part Number
RP-150G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 162
Steel Wire Cutting Performance(mmφ) 1.2 Main body: option Main Body

Please check the type/dimensions/specifications of the part RP-150G in the Longnose Pliers (Master Grip Type) RP-150G series.

Additional Products in this Category

Tech Support