(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Impact Screwdriver D‑963

Impact Screwdriver D‑963
  • Volume Discount

Impact screwdriver with interchangeable left and right rotation.
[Features]
· Driver bit rotates at high torque when hit with a hammer, loosening rusted screws easily.
· Protective grip with collar to protect the hand holding the driver.
· A 12.7 mm square socket can be attached by removing the bit holder.
· Case included
[Applications]
· Ideal for turning screws that are difficult to loosen.

PDF

Part Number

Configured Part Number is shown.

D-963

 
Part Number
D-963
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No.2 / No.3 / No.4 Tip size / flathead (-) blade width (mm) B1 10
Shaft length L (mm) 80 / 36 Single Product/Set Classification Set Product Shaft type Square
Magnet NA Grip Type Rubber Opposite Side(mm) 8
Tip Size Overall Length 36 mm Bit: No. 2, No. 3, No. 4, (-)10, Overall Length 80 mm Bit: No. 2, No. 3 Set Content Overall Length 36 mm Bit: No. 2, No. 3, No. 4, (-)10, Overall Length 80 mm Bit: No. 2, No. 3 Handle diameter(φ/mm) 37.5
Weight(g) 880

Please check the type/dimensions/specifications of the part D-963 in the Impact Screwdriver D‑963 series.

Additional Products in this Category

Tech Support