(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oscillating Ratchet Offset Wrench Set RMF700

Oscillating Ratchet Offset Wrench Set RMF700

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ratchet offset wrench set whose swing angle can be adjusted by 15° for the offset part of the 72-teeth gear.
[Features]
· Perfect for working in spaces where no other tools could reach before as the head angle can be adjusted at will.
· Now a curvy design soft on the hands for even more comfortable use.
· Thin type ratchet head with thin and straight body.
· With a cloth bag that allows compact storage.
· Requires bolts/nuts that match the size.
· A 7-piece set with a cloth bag that allows compact storage.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

RMF700

 
Part Number
RMF700
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Overall Length(mm) 160 / 215 / 136 / 148 / 190 / 127 / 154 Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 17 / 19 / 8 Single Item / Set Set Product
Set Contents (mm) 8、10、12、13、14、17、19 Set Contents (Items) 7

Please check the type/dimensions/specifications of the part RMF700 in the Oscillating Ratchet Offset Wrench Set RMF700 series.

Additional Products in this Category

Tech Support