(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disk Type New Soft Lap【25 Pieces Per Package】

Disk Type New Soft Lap

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Nonwoven Fiber Disc
•Major Diameter (mm): 25
•Shaft Diameter (mm): 3
•Packaging Quantity (Sheets): 25
•Max. Rotational Speed (rpm): 65000

Part Number

Configured Part Number is shown.

Part Number
5150
5151
5152
5153
5154
5155
5156
5157
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Color

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

120Black

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

240Yellow

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

320Green

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

400Orange

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

600Pink

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

800Purple

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1000Brown

25 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1500Blue

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 25 Shaft Diameter(mm) 3
Packaging Quantity(Sheets) 25 Max. Rotational Speed(RPM) 65000

Additional Products in this Category

Tech Support