(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Soft Lap【25-40 Pieces Per Package】

New Soft Lap

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Nonwoven Fiber Disc
For complete product overview and details on New Soft Lap see the sections below:

Part Number

Configured Part Number is shown.

Part Number
5260
5262
5263
5264
5265
5266
5267
5360
5361
5362
5363
5364
5365
5366
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Particle Size
(#)
Mounting screw diameter
(M×P)
Color Packaging Quantity
(Sheets)
Max. Rotational Speed
(RPM)

40 Pieces Per Package

1 Pack(s)Available

11 Days or more

201206×0.75Black4035000

40 Pieces Per Package

1 Pack(s)Available

14 Days or more

203206×0.75Green4035000

40 Pieces Per Package

1 Pack(s)Available

11 Days or more

204006×0.75Orange4035000

40 Pieces Per Package

1 Pack(s)Available

14 Days or more

206006×0.75Pink4035000

40 Pieces Per Package

1 Pack(s)Available

14 Days or more

208006×0.75Purple4035000

40 Pieces Per Package

1 Pack(s)Available

14 Days or more

2010006×0.75Brown4035000

40 Pieces Per Package

1 Pack(s)Available

11 Days or more

2015006×0.75Blue4035000

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

301207×0.75Black2523500

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

302407×0.75Yellow2523500

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

303207×0.75Green2523500

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

304007×0.75Orange2523500

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

306007×0.75Pink2523500

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

308007×0.75Purple2523500

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

3010007×0.75Brown2523500

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc

Additional Products in this Category

Tech Support