(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Model A Cross Roll A31

Model A Cross Roll A31

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Sheet Model: Roll paper
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Length (mm): 36500
•Color: Black

Part Number

Configured Part Number is shown.

Part Number
A31-25-36500-40
A31-25-36500-60
A31-25-36500-80
A31-25-36500-100
A31-25-36500-150
A31-25-36500-180
A31-25-36500-240
A31-25-36500-320
A31-25-36500-400
A31-25-36500-600
A31-40-36500-40
A31-40-36500-60
A31-40-36500-80
A31-40-36500-100
A31-40-36500-120
A31-40-36500-150
A31-40-36500-180
A31-40-36500-240
A31-40-36500-320
A31-40-36500-400
A31-50-36500-40
A31-50-36500-60
A31-50-36500-80
A31-50-36500-100
A31-50-36500-120
A31-50-36500-150
A31-50-36500-180
A31-50-36500-240
A31-50-36500-320
A31-50-36500-400
A31-50-36500-600
A31-75-36500-40
A31-75-36500-60
A31-75-36500-80
A31-75-36500-100
A31-75-36500-120
A31-75-36500-150
A31-75-36500-180
A31-75-36500-240
Part NumberMinimum order quantityVolume DiscountDays to Ship Sheet Type Abrasive material Particle Size
(#)
Width
(mm)
Length
(mm)
Color Packaging Quantity
(Sheets)
Surface Color Back Surface Color Type of base material
1 Piece(s)Available

9 Days or more

Roll paperAlundum (Alumina)402536500Black1--Thick twill cloth
1 Piece(s)Available

10 Days or more

Roll paperAlundum (Alumina)602536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)802536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)1002536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)1502536500Black1--Thick twill cloth
1 Piece(s)Available

9 Days or more

Roll paperAlundum (Alumina)1802536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)2402536500Black1--Thick twill cloth
1 Piece(s)Available

10 Days or more

Roll paperAlundum (Alumina)3202536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)4002536500Black1--Thick twill cloth
1 Piece(s)Available

8 Days or more

Roll paperAlundum (Alumina)6002536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)404036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)604036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)804036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)1004036500Black1--Thick twill cloth
1 Piece(s)Available

10 Days or more

Roll paperAlundum (Alumina)1204036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

FilmWhite alundum10,000228280--GreenGreenFilm
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)1804036500Black1--Thick twill cloth
1 Piece(s)Available

10 Days or more

Roll paperAlundum (Alumina)2404036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)3204036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)4004036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)405036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)605036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)805036500Black1--Thick twill cloth
1 Piece(s)Available

10 Days or more

Roll paperAlundum (Alumina)1005036500Black1--Thick twill cloth
1 Piece(s)Available

9 Days or more

Roll paperAlundum (Alumina)1205036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)1505036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)1805036500Black1--Thick twill cloth
1 Piece(s)Available

10 Days or more

Roll paperAlundum (Alumina)2405036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)3205036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)4005036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)6005036500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)407536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)607536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)807536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)1007536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)1207536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)1507536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)1807536500Black1--Thick twill cloth
1 Piece(s)Available

15 Days or more

Roll paperAlundum (Alumina)2407536500Black1--Thick twill cloth

Loading...

  1. 1

Basic Information

Usage Hand polish

Additional Products in this Category

Tech Support