(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Waterproof abrasive paper WTCC-S【100 Pieces Per Package】

Waterproof abrasive paper WTCC-S
  • Volume Discount

[Features]
・ It also has alkali resistance and exhibits sufficient abrasive power even when sharpened with soapy water, etc.

Part Number

Configured Part Number is shown.

Part Number
2-995-53
2-995-55
2-995-56
2-995-59
2-995-62
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Part Number Grit size

100 Pieces Per Package

1 Pack(s)

9 Days or more

WTCC-S P800#800

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

WTCC-S P1200#1200

100 Pieces Per Package

1 Pack(s)

8 Days or more

WTCC-S P3000#3000

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

WTCC-S P240#240

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

WTCC-S P2000#2000

Loading...

  1. 1

Basic Information

Product Type Water-Resistant Abrasive Paper Quantity 1 box (100 pcs.) Size 230×280mm

Additional Products in this Category

Tech Support