(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Polymaru

Polymaru
  • Volume Discount

Our unique abrasive polishing cloth with fine particle abradant and polishing wax impregnated. Small scratches and dirt on various materials can be easily removed to revive the gloss.

Part Number

Configured Part Number is shown.

Part Number
640-PS-D
640-PS-P
640-PS-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Details Type
12 Piece(s)Available

8 Days or more

GreenCopper polishing cloth
12 Piece(s)Available

8 Days or more

-Plastic Polishing Cloth
12 Piece(s)Available

8 Days or more

-Stainless steel polishing cloth

Loading...

  1. 1

Basic Information

Usage Hand polish Width(mm) 125 Length(mm) 195
Packaging Quantity(Sheets) 2 Features 1 Our unique abrasive polishing cloth with fine particle abradant and polishing wax impregnated. Features 2 Small scratches and dirt on various materials can be easily removed to revive the gloss.
Caution 1 Do not polish a new product or a glossy product as good as new. Scratches may be left by polishing. Caution 2 Be careful not to polish plated products too much. Caution 3 Cannot be cleaned with water.
Caution 4 Do not polish matted items with "satin finish", "matte finish", etc.

Additional Products in this Category

Tech Support