(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electro-Deposited Diamond Bar

Electro-Deposited Diamond Bar

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cylindrical Type
  • Flat Model
  • Reverse Tapered Model
  • Volume Discount

A wide variety of abrasive grain shapes (diamond and CBN) are available.

[Features]
· A wide variety of abrasive grain shapes (diamond and CBN) are available.

Part Number

Configured Part Number is shown.

Part Number
CB-10AH
CB-20AH
CB-50AH
CB-100AB
CB-100CB
CB-100FB
D-10AH
D-10BH
D-15BH
D-15RB
D-20BH
D-20FH
D-25BH
D-25CH
D-30AH
D-30BH
D-30FH
D-30PB
D-35AH
D-40AH
D-50AH
D-60FH
D-60JB
D-60PB
D-65AB
D-65RB
D-80AB
D-100AB
D-100BB
D-100CB
D-100FB
DK-130H
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Material / Abrasive Diamond Part Maximum Diameter
(mm)
Diamond Length / Grindstone Length
(mm)
Shaft Diameter
(mm)
Overall Length
(mm)
Maximum Engine Speed
(min-1)
1 Piece(s)Available

8 Days or more

Cylinder TypeCBN1834580000
1 Piece(s)Available

11 Days or more

Cylinder TypeCBN2834580000
1 Piece(s)Available

13 Days or more

Cylinder TypeCBN51034570000
1 Piece(s)Available

13 Days or more

Cylinder TypeCBN101966075000
1 Piece(s)Available

14 Days or more

Shell typeCBN101966040000
1 Piece(s)Available

12 Days or more

Tongari Rounded End TypeCBN101966040000
1 Piece(s)Available

8 Days or more

Cylinder TypeDiamond1834580000
1 Piece(s)Available

8 Days or more

SphericalDiamond1134580000
1 Piece(s)Available

8 Days or more

SphericalDiamond1.51.534580000
1 Piece(s)Available

13 Days or more

Tapered, round tipDiamond1.51234580000
1 Piece(s)Available

8 Days or more

SphericalDiamond2234580000
1 Piece(s)Available

12 Days or more

Tongari Rounded End TypeDiamond21034580000
1 Piece(s)Available

8 Days or more

SphericalDiamond2.52.534580000
1 Piece(s)Available

14 Days or more

Shell typeDiamond2.5834580000
1 Piece(s)Available

8 Days or more

Cylinder TypeDiamond31034580000
1 Piece(s)Available

8 Days or more

SphericalDiamond3334580000
1 Piece(s)Available

12 Days or more

Tongari Rounded End TypeDiamond31034580000
1 Piece(s)Available

8 Days or more

Taper typeDiamond31534580000
1 Piece(s)Available

14 Days or more

Cylinder TypeDiamond3.51034580000
1 Piece(s)Available

8 Days or more

Cylinder TypeDiamond41034580000
1 Piece(s)Available

8 Days or more

Cylinder TypeDiamond51034570000
1 Piece(s)Available

13 Days or more

Tongari Rounded End TypeDiamond61034560000
1 Piece(s)Available

8 Days or more

Tongari TypeDiamond61334560000
1 Piece(s)Available

13 Days or more

Taper typeDiamond61534560000
1 Piece(s)Available

13 Days or more

Cylinder TypeDiamond6.51566080000
1 Piece(s)Available

14 Days or more

Tapered, round tipDiamond6.52566040000
1 Piece(s)Available

8 Days or more

Cylinder TypeDiamond81566075000
1 Piece(s)Available

13 Days or more

Cylinder TypeDiamond101966075000
1 Piece(s)Available

12 Days or more

SphericalDiamond101066060000
1 Piece(s)Available

12 Days or more

Shell typeDiamond101966040000
1 Piece(s)Available

12 Days or more

Tongari Rounded End TypeDiamond101966040000
1 Piece(s)Available

8 Days or more

FlatDiamond132.534525000

Loading...

  1. 1

Basic Information

Classification Electrodeposition bar Model Single Item Particle Size(#) 140
Packaging Quantity(Book) 1

Additional Products in this Category

Tech Support