(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Mounted Points - Rubber Wheel Bit with Shank, C Abrasive Grain【10 Pieces Per Package】

Mounted Points - Rubber Wheel Bit with Shank, C Abrasive Grain
  • Volume Discount

•Model: Mandrel Compatible Products
•Grit Size (#): 120
•Packaging Quantity (Book): 10
•Abrasive Grain: C

Part Number

Configured Part Number is shown.

Part Number
R5421
R5422
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grinding Wheel Outer Diameter
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6

Loading...

  1. 1

Basic Information

Model Mandrel, Corresponding Products Grit Size(#) 120 Packaging Quantity(Book) 10
Abrasive grain C

Additional Products in this Category

Tech Support