(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Wheel Bit with Shank, ST Soft Type Series ST, Pink【10 Pieces Per Package】

Mounted Points - Wheel Bit with Shank, ST Soft Type Series ST, Pink
  • Volume Discount

•Model: Grindstone
•Shaft Diameter (mm): 3
•Shape: A
•Abrasive Grain: ST
•Shaft Length (mm): 30

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ST-540
ST-550
ST-560
ST-580
ST-600
ST-630
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Outer Diameter
(mm)
Thickness
(mm)

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10048

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100510

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

80613

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

80816

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

801013

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

801313

Loading...

  1. 1

Basic Information

Model Grindstone Shaft Diameter(mm) 3 Shape A
Abrasive grain ST Shaft length(mm) 30 Degree of Coupling Soft
Packaging Quantity(Piece) 10 Binding Agent V (Vitrified) Suitable Material Alloy Steel / Tool Steel
Application Mold

Additional Products in this Category

Tech Support