(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Belt Polishing Materials - Abrasive Belt, Zirconia, Small, Z-X/Z-Y【10-400 Pieces Per Package】

Belt Polishing Materials - Abrasive Belt, Zirconia, Small, Z-X/Z-Y

Click this image to zoom it.

  • Volume Discount

•Useable Tool: Power / Air tools
•Base Material: Cloth
•Abrasive: Zirconia (Z)
•Includes Joint: Included
•Joint Type: Butt Joint

PDF

Part Number

Configured Part Number is shown.

Part Number
Z40-Y86-10-330
Z40-Y86-12-330
Z40-Y86-20-520
Z60-Y86-12-330
Z60-Y86-20-520
Z80-Y86-10-330
Z80-Y86-20-520
Z100-Y86-10-330
Z100-Y86-12-330
Z100-Y86-20-520
Z120-X86-10-330
Z120-X86-12-330
Z120-X86-20-520
Z180-X86-12-330
Z180-X86-20-520
Z240-X86-20-520
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Length
(mm)
Particle Size
(#)
Packaging Quantity
(Book)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103304050

50 Pieces Per Package

8 Pack(s)Available

10 Days or more

123304050

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

205204010

50 Pieces Per Package

8 Pack(s)Available

10 Days or more

123306050

10 Pieces Per Package

1 Pack(s)Available

6 Days or more

205206010

400 Pieces Per Package

1 Pack(s)Available

11 Days or more

103308050

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

205208010

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

1033010050

50 Pieces Per Package

8 Pack(s)Available

11 Days or more

1233010050

10 Pieces Per Package

20 Pack(s)Available

11 Days or more

2052010010

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1033012050

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1233012050

10 Pieces Per Package

1 Pack(s)Available

6 Days or more

2052012010

50 Pieces Per Package

8 Pack(s)Available

11 Days or more

1233018050

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

2052018010

10 Pieces Per Package

10 Pack(s)Available

11 Days or more

2052024010
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Length
(mm)
Particle Size
(#)
Packaging Quantity
(Book)

Loading...

  1. 1

Basic Information

Useable Tools Electrical and pneumatic hand tools (such as Belton) Base Material Cloth Abrasive Zirconia (Z)
With / Without Joint Available Joint Type Butt joint Application (1) Weld seams removal (2) Deburring for die-cast products (3) Surface treatment for pressed products (4) Various metal sanding operation

Additional Products in this Category

Tech Support