(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polishing Fabric Disk

Polishing Fabric Disk

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Use alundum for general polishing and zirconia for heavy polishing such as bead polishing, etc. after welding.

[Features]
· Paper disc for polishing.
· For polishing and pre-polishing general metals and wood materials, and cleaning metal surfaces.

Part Number

Configured Part Number is shown.

Part Number
ADK-3010
ADK-3011
ADK-304
ADK-305
ADK-307
ZDK-304
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Particle Size
(#)
abrasive grain Packaging Quantity
(Sheets)
1 Piece(s)Available

9 Days or more

Stainless Steel[◎] / Cast Iron[◎]240[A Abrasive Grain] Alundum (A)150
1 Piece(s)Available

9 Days or more

Stainless Steel[◎] / Cast Iron[◎]320[A Abrasive Grain] Alundum (A)150
1 Piece(s)Available

44 Days or more

general steel[◎] / Stainless Steel[○] / Cast Iron[○]60[A Abrasive Grain] Alundum (A)150
1 Piece(s)Available

9 Days or more

general steel[◎] / Stainless Steel[◎] / Cast Iron[○]80[A Abrasive Grain] Alundum (A)150
1 Piece(s)Available

39 Days or more

Stainless Steel[◎] / Cast Iron[○]120[A Abrasive Grain] Alundum (A)150
1 Piece(s)Available

9 Days or more

general steel[◎] / Stainless Steel[○] / Cast Iron[○]60Zirconia (Z)80

Loading...

  1. 1

Basic Information

Type Sander paper Outer diameter Dimensions(mm) 30 Inner Diameter Dimension(mm) 10
Maximum Number of Rotation(min-1) 23000 Explanatory Notes 1C/S comes with 1 rubber pad/arbor

Additional Products in this Category

Tech Support