(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resibon Best【25 Pieces Per Package】

Resibon Best
  • Volume Discount

The original blending of grindstone materials provides superior sharpness and enables long grinding work. Highly safe and can be used for a wide range of applications.

Part Number

Configured Part Number is shown.

Part Number
RB1006-24
RB1006-36
RB1006-100
RB1006-WA36M
RB1806-24M
RB1806-36
RB1806-36M
RB1806-WA24M
RB1806-WA36M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Internal Diameter
(mm)
Object to be ground Particle Size
(#)
abrasive grain Hardness Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

10015general steel / Cast Iron24A/WAPRB 2G100 X 6 X 15AWA 24 P

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

10015general steel / Cast Iron36A/WAPRB 2G100 X 6 X 15AWA 36 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10015general steel / Cast Iron100A/WAPRB 2G100 X 6 X 15AWA 100P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10015Stainless Steel / Alloy Steel36WAMRB 2G100 X 6 X 15WA 36 M

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

18022general steel / Cast Iron24A/WAMRB 2G180 X 6 X 22AWA 24 M

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022general steel / Cast Iron36A/WAPRB 2G180 X 6 X 22AWA 36 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022general steel / Cast Iron36A/WAMRB 2G180 X 6 X 22AWA 36 M

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022Stainless Steel / Alloy Steel24WAMRB 2G180 X 6 X 22WA 24 M

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

18022Stainless Steel / Alloy Steel36WAMRB 2G180 X 6 X 22WA 36 M

Loading...

  1. 1

Basic Information

Thickness(mm) 6 Features Cutting Capacity Emphasis Maximum operating rotation speed(m/s) 72
Reinforcing material (glass cloth)(Sheets) 2 Features General-Purpose Product Number Contained In A Packet(Sheets) 25
Note <3M> is a trademark of 3M.

Additional Products in this Category

Tech Support