(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dust/Water-Proof Compact Scale Water Boy (Part Numbers)

Dust/Water-Proof Compact Scale Water Boy

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•A washable, compact scale with IP65 water and dust protection (except when adapter is used).
•Weighing capacity of 300 g - 3,000 g and minimum display of 0.1 g - 5 g.
•Battery operation with 6 AA batteries (not included). Optional AC adapter.
•One-inch LCD display with net weight and stability indicator.

PDF

Part Number

Configured Part Number is shown.

HL-3000LWP

 
Part Number
HL-3000LWP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 3000
Minimum Display(g) 1 Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available
PC Connection Function No (Cannot be connected) Measurement Plate Dimensions D(mm) 137 Measurement Plate Dimensions W(mm) 174
Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function Available Capacity(kg) 3
Details of dust-proof and waterproof function Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP65) Weight(kg) 0.89 Power Supply AA Batteries x 3 (Sold Separately) or AC Adapter (AX-TB196 Sold Separately)
% Minimum Display(%) 1

Please check the type/dimensions/specifications of the part HL-3000LWP in the Dust/Water-Proof Compact Scale Water Boy series.

Additional Products in this Category

Tech Support