(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Weight for Calibration Built-In Universal Electronic Balance (FZ-I) (FZ-200I)

Weight for Calibration Built-In Universal Electronic Balance (FZ-I) FZ-200I
  • Volume Discount

[Features]
· A new standard for the general-purpose electronic balance.
· All models are equipped as standard with a small windshield.
· Weighing capacity of 122 g - 3,200 g and minimum display of 0.001 g - 0.01 g.
· Quick USB: The weight values can be transmitted only to PC with a USB with the use of FXi-02JA ★ patent pending.
· Robust body: Housing upper case is die-cast aluminum, bottom case uses stainless steel ★ Patent pending.
· Space-saving design: B5 size is compact and easy to handle.

PDF

Part Number

Configured Part Number is shown.

FZ-200I

 
Part Number
FZ-200I
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions (φ)
(mm)
Capacity
(kg)
1 Piece(s)Available

13 Days or more

-2200.001130-

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Dry Cell Battery Compatible None PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function None Built-in Weight for Calibration Available PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php
Printer Connection Compatible Optional Items No Option Required Weight(kg) 3 Power Supply AC Adapter (Standard Accessory)
% Minimum Display(%) 1

Additional Products in this Category

Tech Support