(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Scale Compact Scale HL-i Series (Part Numbers)

Digital Scale Compact Scale HL-i Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Standard of the compact scale.
[Features]
· A compact size that does not take up space and is easy to move.
· A 2-power source type, dry cell batteries and an AC adapter (sold separately: AX-TB196).
· With tare subtraction function which makes zero display with a container possible.
· An energy saving design with Auto Power Off functionality.
· Measurement results holding possible: Simply press the HOLD key.
· As the main body can be stored vertically, it saves storage space..
· VP models include stainless steel pan cover, AC adapter, carry & storage case
[Applications]
· Wide range of applications: Industry, agriculture, school, culinary, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HL-2000I
HL-200I
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
1 Piece(s)Available

9 Days or more

-200012
1 Piece(s)Available

9 Days or more

102000.1-

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Dry Cell Battery Compatible Available PC Connection Function No (Cannot be connected) Measurement Plate Dimensions (φ)(mm) 130
Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function None Weight(kg) 0.5
Power Supply AA Batteries x 4 (Standard Accessories) or AC Adapter (AX-TB196 Sold Separately) % Minimum Display(%) 1

Additional Products in this Category

Tech Support