(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

I-Beam Straight Edge (Grade A Tempered)

Part Number

Configured Part Number is shown.

 
Part Number
R-A1000H
R-A1500H
R-A2000H
R-A2500H
R-A3000H
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions
(mm)
Straightness
(μm)
Length
(mm)
Height
(mm)
1 Piece(s)Available

47 Days or more

10006100075
1 Piece(s)Available

52 Days or more

15008150090
1 Piece(s)Available

52 Days or more

2000102000120
1 Piece(s)Available

62 Days or more

2500122500140
1 Piece(s)Available

62 Days or more

3000143000150

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Scale NA
Width(mm) 50

Additional Products in this Category

Tech Support